4 in. Square Cover, 2-Device, 1-1/2 in. Raised, Welded
Request a Quote
Brand:
Raco
Catalog ID:
795
4 in. Square Cover, 2-Device, 1-1/2 in. Raised, Welded
Angled mounting slots compensate up to 12 degrees for box misalignment
5/8 in. raised, open, ears 2-3/4 in. O.C
Pre-galvanized construction
Product details
Resources and downloads
Product details
General
Drawn or Welded
Welded
EU RoHS Indicator
Contact Manufacturer
Material
795
Number of Gang(s)
2-Gang
Paintable/Stainable
No
Type
Mud Ring
UPC
050169007952
Dimensions
Cubic Capacity
15.5 cu.in
Dimensions
1.5 in x 4 in x 4 in
Height
4 in
Length
1.5 in
Raised Height
1.5 in
Weight
0.48 lb
Width
4 in
Certifications And Compliance
Certified Listed
cULus Listed
Logistics
Carton Quantity
25
Minimum Pack Quantity
25
Packaging Type
No Packaging
Pallet Quantity
2275
Resources and downloads
Specifications
795
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions