


Brand: TayMac
Catalog ID: WRTI-TTT
Catalog Number
WRTI-TTT
Color
Ivory
Finish Type
Textured
Material
Metal
Number of Gang(s)
3-Gang
Product Family
Metallic Maxi / Princess
Product Type
Wallplates
Size
Maxi
Style
3-Toggle
UPC
092326180436
Dimensions
0.14 in x 6.375 in x 5.01 in
Height
5.01 in
Length
0.14 in
Package Height
4.76 in
Package Length
6.65 in
Package Weight
3.88 lb
Package Width
2.13 in
Size
Maxi
Weight
0.282 lb
Width
6.375 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
3-Gang
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
3000