5 in. Round Blank Plate, 4 in. Box Mount, White
Request a Quote
Brand:
TayMac
Catalog ID:
LPB3400
5 in. Round Blank Plate, 4 in. Box Mount, White
Easily primed and painted to match or complement walls.
Won't bow, crack or distort during installation.
Premium North American powder coat.
Includes screw(s) in matching finish.
Product details
Resources and downloads
Product details
General
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Textured
Material
Metal
Style
Round
UPC
092326180757
Dimensions
Dimensions
0.13 in x 5 in x 5 in
Height
5 in
Length
0.13 in
Weight
0.222 lb
Width
5 in
Certifications And Compliance
Certified Listed
UL Listed
Logistics
Carton Quantity
100
Minimum Pack Quantity
20
Pallet Quantity
5500
Resources and downloads
Specifications
LPB3400
Catalogs
Download All
Wallplates and HVAC E1-E26
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Weatherproof Boxes, Covers & Lighting D1-D50
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions