Brand: Raco
Catalog ID: 471
Bracket Type
No Bracket
Catalog Number
471
Color
Gray
Ends Cable
4
EU RoHS Indicator
Contact Manufacturer
Fire Resistance
Yes
Gangable
Yes
Knockouts
1/2 in
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
Yes
Type
UPC
050169004715
Wiring System
Nonmetallic Sheathed Cable
Cubic Capacity
10.5 cu.in
Depth
2.25 in
Height
4.219 in
Weight
0.525 lb
Width
2 in
Power Distribution Features
Fire Rated
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Certified Listed
UL Listed
Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
3150