HUBBELL
Image of 800C 4 in. Square Exposed Work Cover, 1-Toggle Switch
Image of 800C 4 in. Square Exposed Work Cover, 1-Toggle Switch
play
360 View
play
+3
Image of 800C 4 in. Square Exposed Work Cover, 1-Toggle Switch

4 in. Square Exposed Work Cover, 1-Toggle Switch

OR

Brand: Raco

Catalog ID: 800C

Collection name: C3 Crushed Corner Covers®

4 in. Square Exposed Work Cover, 1-Toggle Switch

Product details

CrushCorner

General

Catalog Number

800C

EU RoHS Indicator

Yes

Material

800C

Paintable/Stainable

No

Size

4 in

Type

Exposed Cover

UPC

050169999721

Dimensions

Cubic Capacity

6.5 cu.in

Dimensions

0.563 in x 4.125 in x 4.125 in

Height

4.125 in

Length

0.563 in

Raised Height

0.5 in

Weight

0.38 lb

Width

4.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

Polybag

Pallet Quantity

3780

Media

Videos

play
RACO Crushed Corner Exposed Work Covers Review & Installation

360 View