HUBBELL
Image of 902C 4 in. Square Cover, Exposed Work, Duplex

4 in. Square Cover, Exposed Work, Duplex

OR

Brand: Raco

Catalog ID: 902C

Collection name: C3 Crushed Corner Covers®

4 in. Square Cover, Exposed Work, Duplex

  • RACO® exposed work covers include required hardware for mounting the receptacle(s)
  • RACO® exposed work covers meet the requirements of the 2014 NEC Article 250.146(A). No bonding jumper is required for covers with: (1) Crushed corners
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions
  • cULus Listed
CrushCorner

General

Catalog Number

902C

EU RoHS Indicator

Yes

Material

902C

Paintable/Stainable

No

Size

4 in

Type

Exposed Cover

UPC

050169999950

Dimensions

Cubic Capacity

6.5 cu.in

Dimensions

0.563 in x 4.125 in x 4.125 in

Height

4.125 in

Length

0.563 in

Raised Height

0.5 in

Size

4 in

Weight

0.344 lb

Width

4.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

Polybag

Pallet Quantity

3780