Brand: Raco
Catalog ID: 962
Catalog Number
962
EU RoHS Indicator
Contact Manufacturer
Type
Plaster Ears
UPC
050169009628
Dimensions
0.609 in x 0.594 in x 1.5 in
Height
1.5 in
Length
0.609 in
Weight
0.02 lb
Width
0.594 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2024)
Certified Listed
UL Listed
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
48000