HUBBELL
Image of RLB050 RIGID/IMC CONDUIT BODIES
* Representative image
Image of RLB050 RIGID/IMC CONDUIT BODIES
play
TayMac:® Aluminum Series Conduit Bodies

RIGID/IMC CONDUIT BODIES

OR

Brand: TayMac

Catalog ID: RLB050

1/2 in. Rigid LB Assembly

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

Product details

General

Catalog Number

RLB050

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Conduit Bodies

Material

Aluminum

Type

LB Type Conduit Bodies

UPC

092326211918

Dimensions

Cubic Capacity

4.3 cu.in

Dimensions

4.31 in x 1.34 in x 2.09 in

Height

2.09 in

Length

4.31 in

Trade Size

1/2 in

Weight

0.3 lb

Width

1.34 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Pallet Quantity

4050

Standard Package

10

Media

Videos

play
TayMac:® Aluminum Series Conduit Bodies