


Brand: TayMac
Catalog ID: WJTI-TT
Catalog Number
WJTI-TT
Color
Ivory
Finish Type
Textured
Material
Metal
Number of Gang(s)
2-Gang
Product Family
Metallic Jumbo
Product Type
Wallplates
Size
Jumbo
Style
2-Toggle
UPC
092326181075
Dimensions
0.17 in x 5.37 in x 5.52 in
Height
5.52 in
Length
0.17 in
Package Height
5.19 in
Package Length
5.79 in
Package Weight
3.02 lb
Package Width
2.13 in
Size
Jumbo
Weight
0.287 lb
Width
5.37 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
2-Gang
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
3000