Brand: TayMac
Catalog ID: WJTW-D
Catalog Number
WJTW-D
Color
White
Finish Type
Textured
Material
Metal
Number of Gang(s)
1-Gang
Size
Jumbo
Style
Duplex
UPC
092326117159
Dimensions
0.17 in x 3.52 in x 5.52 in
Height
5.52 in
Length
0.17 in
Weight
0.159 lb
Width
3.52 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
100
Minimum Pack Quantity
20
Pallet Quantity
6000