Brand: TayMac
Catalog ID: WRW-BBB
Catalog Number
WRW-BBB
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Smooth
Material
Metal
Number of Gang(s)
3-Gang
Size
Maxi/Princess
Style
3-Blank
UPC
092326116718
Dimensions
0.19 in x 6.39 in x 5 in
Height
5 in
Length
0.19 in
Weight
0.284 lb
Width
6.39 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
3000