Brand: TayMac
Catalog ID: WTW-D
Catalog Number
WTW-D
Color
White
Finish Type
Textured
Material
Metal
Number of Gang(s)
1-Gang
Size
Standard
Style
Duplex
UPC
092326117234
Dimensions
0.17 in x 2.76 in x 4.51 in
Height
4.51 in
Length
0.17 in
Weight
0.11 lb
Width
2.76 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
7000