
Brand: TayMac
Catalog ID: WTW-DD
Catalog Number
WTW-DD
Color
White
Finish Type
Textured
Material
Metal
Number of Gang(s)
2-Gang
Size
Standard
Style
2-Duplex
UPC
092326114288
Dimensions
0.17 in x 4.56 in x 4.51 in
Height
4.51 in
Length
0.17 in
Package Height
5.28 in
Package Length
4.84 in
Package Weight
1.698 lb
Package Width
2.13 in
Size
Standard
Weight
0.161 lb
Width
4.56 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
2-Gang
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4500