HUBBELL
Image of 630011HD Kelly Bar Adapter Tool, 2.5" Hex, 10,000 ft-lb
Image of 630011HD Kelly Bar Adapter Tool, 2.5" Hex, 10,000 ft-lb
play
CHANCE Pisa Drive Tools
Image of 630011HD Kelly Bar Adapter Tool, 2.5" Hex, 10,000 ft-lb
+1
Image of 630011HD Kelly Bar Adapter Tool, 2.5" Hex, 10,000 ft-lb

Kelly Bar Adapter Tool, 2.5" Hex, 10,000 ft-lb

Brand: Chance

Catalog ID: 630011HD

Standard Kelly Bar Adapter 10,000 Ft Lbs (13,558 N-M) for 2 1/2" (63.5 mm) Hex Kelly Bar.

Kelly Bar Adapters attach to the digger/torque motors square or hex shape drive shaft to install anchors or piles. Chance Kelly Bar Adapters are cast steel and painted green. They come with a Bent Arm Pin used to attach the adapter to digger/torque motor.

  • Kelly Bar Adapter attaches to truck's torque motor drive shaft (Kelly Bar)
  • Locking Dog Assembly has six holes for 1/2" bolts on a 5-1/4" bolt circle, comes with six 1/2" Grade 5 bolts, nuts and lock washers
  • Painted with green paint
  • Includes Bent Arm Pin and Coil Lock

General

Application

Anchor/Pile Installation

Bolt Grade

5

Catalog Number

630011HD

Coating

Painted

Kelly Bar Shape

Hex

Material Type

Standard

Number of Bolt Holes

6

Product Family

Kelly Bar Adapters

Product Type

Tools

Torque Rating

10000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359227410

Dimensions

Anchor Installation Hole Size

0.5 in

Diameter - Bolt

0.5 in

Diameter - Bolt Circle

5.25 in

Dimensions

12.00 in x 7.630 in x 6.25 in

Height

6.25 in

Kelly Bar Adapter Inside Width

2.5 in

Kelly Bar Hole Distance to Flange

4.25 in

Length

12 in

Weight

17.64 lb

Width

7.63 in

Certifications And Compliance

Building Code Evaluated

No

Buy America(n) Qualified

Contact Manufacturer

Configuration

Bolt Grade

5

Number of Bolt Holes

6

Logistics

Pallet Quantity

60

Standard Package

1