HUBBELL
HC54690203 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PUSH-PULL, 2 N.O., 2 N.C.
Image of HC54690203 HC54690203 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PUSH-PULL, 2 N.O., 2 N.C.
Image of HC54690203 HC54690203 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PUSH-PULL, 2 N.O., 2 N.C.
Image of HC54690203 HC54690203 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PUSH-PULL, 2 N.O., 2 N.C.

HC54690203 SWITCHES, CONTROLS, IND GRADE, PENDANT CONTROLS, PUSH-PULL, 2 N.O., 2 N.C.

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC54690203

SWITCHES, CONTROLS, INDUSTRIAL GRADE, PENDANT CONTROLS, PBC, WPBC, PUSH-PULL, 2 N.O., 2 N.C., MAINTAINED, 30 MM

Push Pull insert

General

Catalog Number

HC54690203

Enclosure Type

Steel enclosure

Item Type

Buttons

Product Family

Pendand Pushbutton, indoor rated Type 2015 PBC

Series

Pendant Station Series

Dimensions

Dimensions

1.75 in x 1.75 in x 3.5 in

Height

3.5 in

Length

1.75 in

Width

1.75 in

Certifications And Compliance

Nema Rating

1