

Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC71251033
Catalog Number
HC71251033
Product Family
Power Limit Switch Type 4220 sz 0-5
Series
4220 Power Limit Switch Series
Type
Limit Switch with Copper Contacts
Dimensions
12.625 in x 5.50 in x 5.50 in
Height
5.5 in
Length
12.625 in
Width
5.5 in
Maximum Current Rating Amps Continuous
270
Number Of Poles
2
Nema Rating
5