HUBBELL
Image of HC81251003 HC81251003, Type 4220 Power Limit Switch, AC, 2 Poles
Image of HC81251003 HC81251003, Type 4220 Power Limit Switch, AC, 2 Poles

HC81251003, Type 4220 Power Limit Switch, AC, 2 Poles

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC81251003

TYPE 4220 POWER LIMIT SWITCH, AC, 2 POLES, N.C. CONTACTS, NEMA SIZE 5, LEFT HAND OPERATION

  • Direct action contact opening and closing
  • One-piece movable contacts
  • Exclusive arc transfer action
  • Sturdy housing
  • Rugged construction

Product details

General

Catalog Number

HC81251003

Number Of Poles

2

Series

4220 Power Limit Switch

Type

Limit Switch with Copper Contacts

Electrical Ratings

Maximum Current Rating Amps Continuous

270

Certifications And Compliance

Nema Rating

5

Resources and downloads