HUBBELL
ICD_4220_PRODIMAGE
ICD_4220_PRODIMAGE

HC71251301 POWER LS WITHOUT WEIGHT/CABLE

Brand:

Hubbell Industrial Controls (ICD)

Catalog ID:

HC71251301

TYPE 4220 POWER LIMIT SWITCH, DC, 2 POLES, 2 N.O./N.C. CONTACTS, NEMA SIZE 5, RIGHT HAND OPERATION, TANDEM OPERATION

Product details

General

Catalog Number

HC71251301

Number Of Poles

4

Series

4220 Power Limit Switch

Type

Limit Switch with Copper Contacts

Electrical Ratings

Maximum Current Rating Amps Continuous

270

Certifications And Compliance

Nema Rating

5

Resources and downloads