HUBBELL
Image of BLP058G12000 Quadri*Sil Braced Line Post Insulator

Quadri*Sil Braced Line Post Insulator

Brand: OHIO BRASS

Catalog ID: BLP058G12000

QuadriSil Braced Line Post 161kV, Gain base

The Quadri*Sil® transmission braced line post insulator (BLP) embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 2.5" core rod diameter post braced with a 5/8" diameter suspension insulator.

  • Combines a suspension and post insulator for increased mechanical capabilities
  • Higher transverse capacity
  • Increased vertical loading
  • Compact design reduces right-of-way

General

Application

Braced Line Post

Catalog Number

BLP058G12000

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground End

Aluminum Gain

Fitting - Live Line End

Two Hole Blade

Material

Silicone

Material - End Fitting

Galvanized Steel

Shed Style

Uniform

Strength Rating - Minimum Ultimate, Longitudinal (L)

1250 lb

Strength Rating - Minimum Ultimate, Vertical (V)

11240 lb

Tensile Strength

7500 lb.

Type

Braced Line Post

UPC

096359532583

Dimensions

Angle

12

Diameter - Shed(s)

5.06

Dimensions

99 in x 8.06 in x 22.64 in

Distance From Pole

2 in

Height

22.64 in

Length

99 in

Length - Brace Section

105

Length - Effective

70.1 in

Length - Suspension Insulator

97.5

Rod Diameter

2.5

Weight

90.5 lb

Width

8.06 in

Electrical Ratings

Arc Distance - Dry

57

Creep and Leakage Distance

151

Critical Impulse Flashover (CIFO) - Negative

980

Critical Impulse Flashover (CIFO) - Positive

875

Flashover Voltage - 60 Hz Dry

580 kV

Flashover Voltage - 60 Hz Wet

510 kV

Voltage Rating

161 V

Withstand Voltage - 60 Hz Dry

580

Withstand Voltage - 60 Hz Wet

380 kV

Withstand Voltage - Lightning Impulse (Negative)

880 kV

Withstand Voltage - Lightning Impulse (Positive)

785 kV

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

ANSI

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1250 lb

Strength Rating - Minimum Ultimate, Vertical (V)

11240 lb

Tensile Strength

7500 lb.