Brand: ANDERSON
Catalog ID: VHS4
Application
Power Connector
Catalog Number
VHS4
Color Code
Gray
Compression Method
VersaCrimp or Conventional Die Tooling
Die Size
VC6-350, VC6350SN
EU RoHS Indicator
Contact Manufacturer
Inhibitor Loaded
No
Material
Copper
Trade Name
NO
UPC
096359338949
UPC 14 Digit GTIN
00096359338949
Length Before Compression
2.38 in
Weight
0.039 lb
Rating - KVA
35 kV
Conductor Diameter (Conventional Tooling) - Maximum
0.232 in
Conductor Diameter (Conventional Tooling) - Minimum
0.232 in
Conductor Diameter (VersaCrimp) - Maximum
0.232 in
Conductor Diameter (VersaCrimp) - Minimum
0.232 in
Certification - CSA Approved
Yes
Standards - RoHS Compliance Status
UI
UL Listed
Yes
Carton Quantity
350
Pallet Quantity
25000