


Brand: ANDERSON
Catalog ID: TLS89LTP
Catalog Number
TLS89LTP
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Standard
Number of Ground Braid Lug Holes
0
Product Type
1 Cable
Type
Tap Lug
UPC
096359331926
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length
1.75 in
Length - Coupling
0 in
Length Before Compression
0 in
Thickness - Mounting Pad Maximum
0.75 in
Weight
0.843 lb
Width
4.375 in
Maximum Current Rating Amps Continuous
0
Conductor Diameter - Maximum
1.152 in
Conductor Diameter - Minimum
0.365 in
Conductor Diameter Range
0.365 - 1.152
Conductor Type
Copper
Number of Ground Braid Lug Holes
0