HUBBELL
Image of ILR2 Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Locking Ring Kit
Image of ILR2 Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Locking Ring Kit

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Locking Ring Kit

Brand: Hubbell Wiring Device-Kellems

Catalog ID: ILR2

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Locking Ring Kit, For 60A 5-Wire Style 1 and 4-Wire Style 2 Gray

  • Industrial Grade
  • Replacement Parts
  • Locking Ring Kit

Product details

General

Catalog Number

ILR2

Environmental Conditions

Watertight

EU RoHS Indicator

No

Item Type

Replacement Lock Ring Kit

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Accessories

Specifications

Replacement Part - Locking Ring

Style

Fits 60A UL1686

Type

Locking Ring

UPC

783585879949

Dimensions

Display Size

Standard Sized

Electrical Ratings

Connectivity

Pressure Terminal Screws

Conductor Related

Cord Type

All Portable

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

5