HUBBELL
Image of PF3004PB005S LINKOSITY FEM PLUG 30A, 4W, 5', SS
Image of PF3004PB005S LINKOSITY FEM PLUG 30A, 4W, 5', SS
play

LINKOSITY FEM PLUG 30A, 4W, 5', SS

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PF3004PB005S

LINKOSITY FEM PLUG 30A, 4W, 5', SS

  • LINKOSITY FEM PLUG 30A
  • 4W
  • 5'
  • SS

Product details

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PF3004PB005S

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Single Ended Cable, Straight Female Connector

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585243139

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Logistics

Carton Quantity

10

Media

Videos

play
Linkosity®