HUBBELL
WBP_DRS15WHI_PRODIMAGE
WBP_DRS15WHI_PRODIMAGE

Straight Blade Devices, Receptacles, Duplex, Decorator, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White, Single Pack

Brand:

Bryant

Catalog ID:

DRS15WHI

Straight Blade Devices, Receptacles, Duplex, Decorator, Commercial/Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, White, Single Pack

Standard Product

Product details

General

Application

Commercial Grade

Catalog Number

DRS15WHI

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Decorator Duplex

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Commercial

Style

Decorator

Type

Duplex Receptacle

UPC

781786410503

Dimensions

Dimensions

3.28 in x 1.38 in x 1.07 in

Display Size

Standard Sized Product

Height

1.07 in

Length

3.28 in

Weight

0.15 lb

Width

1.38 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10