Brand: Bryant
Catalog ID: 3762
Application
Heavy Duty Industrial
Catalog Number
3762
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Insulation
Insulated Body
Item Type
50A Heavy Duty Connector-For Replacement Use
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Style
Extra Heavy Duty
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
781786652453
Dimensions
6.50 in x 2.56 in x 2.56 in
Display Size
Standard Sized Product
Height
2.56 in
Length
6.5 in
Width
2.56 in
Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current Rating
50 A
Voltage Rating
250 VDC/600 VAC
Voltage Rating Description
250 VDC/600 VAC
Conductor Range
#6 AWG
Number of Conductors
3-Wire Grounding
Number Of Wires
3-Wire
Wire Size
#18 AWG to #8 AWG
Carton Quantity
10