HUBBELL
Recessed 8" Series, Sub Plate, Center, Two Gang, (4) Extron® AAP Opening
Image of S1R8CSPA Recessed 8" Series, Sub Plate, Center, Two Gang, (4) Extron® AAP Opening
Image of S1R8CSPA Recessed 8" Series, Sub Plate, Center, Two Gang, (4) Extron® AAP Opening

Recessed 8" Series, Sub Plate, Center, Two Gang, (4) Extron® AAP Opening

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R8CSPA

Fire Rated Poke Throughs, Recessed 8" Series, Sub Plate, Center, Two Gang, (4) Extron® AAP Opening

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

2-Gang, (4) Extron® AAP openings

General

Accessory Type

Sub Plate

Application

8" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R8CSPA

Color

White

Finish Type

White Paint

Item Type

8" Recessed Fire-Rated Poke-Through Components

Material

Steel

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

  • Screw Mount
  • Screw Mount

Number Of Outlets

Center, (4) Extron® AAP Opening

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

8" Recessed Rated Poke Through Sub Plates

UPC

783585443775

Dimensions

Size

Standard Sized Product

Weight

0.15 lb

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

Center, (4) Extron® AAP Opening

Logistics

Carton Quantity

50