Brand: Bryant
Catalog ID: 72130NP
Application
Extra Heavy Duty Industrial
Catalog Number
72130NP
Color
Black, White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
30A Triple Gripper Nylon Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
4-Pole
OEM Brand Name
Hubbell Bryant
Style
Internal Cord Clamp
Type
Plugs
UPC
781786701526
Dimensions
2.13 in x 2.13 in x 2.86 in
Display Size
Standard Sized
Height
2.86 in
Length
2.13 in
Width
2.13 in
Amperage Rating
30 A
Connectivity
Screw Terminals
Current Rating
30 A
Phase
Three Phase
Voltage Rating
3 Phase Y 120/208 VAC
Voltage Rating Description
3 Phase Y 120/208 VAC
Cord Type
All Listed Portables
Number Of Wires
5-Wire
Wire Size
#18 AWG to #8 AWG
Nema Rating
L21-30P
Standards - RoHS Compliance Status
CM
Carton Quantity
10
Pallet Quantity
2080