Brand: Hubbell Wiring Device-Kellems
Catalog ID: RF1009PE010
Application
Power and Control Integration
Catalog Number
RF1009PE010
Color
Gray
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Female Receptacle
Material
Composite
Number Of Poles
9-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585505060
Amperage Rating
10 A
Current / Amperage Rating
10 A
Current Rating
10 A
Voltage Rating
600V Max kV
Wattage
6000
Conductor Size
#16 AWG
Conductor Type
Copper
Number of Conductors
9
Nema Rating
Non-NEMA
Carton Quantity
50