Brand: Hubbell Wiring Device-Kellems
Catalog ID: RF2002PE005
Application
Power and Control Integration
Catalog Number
RF2002PE005
Color
Gray
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Female Receptacle
Material
Composite
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585409634
Amperage Rating
20 A
Current / Amperage Rating
20 A
Current Rating
20 A
Voltage Rating
600V Max kV
Wattage
12000
Conductor Size
#12 AWG
Conductor Type
Copper
Number of Conductors
2
Nema Rating
Non-NEMA
Carton Quantity
50