HUBBELL
Image of HBL1556I Industrial Grade, Toggle Switches, General Purpose AC, Momentary Single Pole Double Throw Center Off, 15A 120/277V AC, Terminal Screws Toggle
Image of HBL1556I Industrial Grade, Toggle Switches, General Purpose AC, Momentary Single Pole Double Throw Center Off, 15A 120/277V AC, Terminal Screws Toggle

Industrial Grade, Toggle Switches, General Purpose AC, Momentary Single Pole Double Throw Center Off, 15A 120/277V AC, Terminal Screws Toggle

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1556I

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Momentary Single Pole Double Throw Center Off, 15A 120/277V AC, Terminal Screws, Ivory Toggle

  • Large brass binding head screws with deep slots
  • Abuse resistant nylon toggle
  • Strip gauge for accurate wiring

Product details

General

Action

SPDT

Application

  • Back and Side Wired

Catalog Number

HBL1556I

Color

Ivory

Contact Configuration

Momentary

EU RoHS Indicator

No

Number Of Poles

Single Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. Solid and stranded copper wire only

Series

Extra Heavy Duty

Specifications

  • Base Material - Thermoset, Blue
  • Contacts - Silver Alloy
  • Ground Screw - Brass (Green)
  • Terminal Screws - Brass
  • Toggle Material - Nylon
  • Top Material - Thermoset

Style

Single Pole Double Throw

Type

Toggle

UPC

783585432786

Dimensions

Dimensions

4.06 in x 1.31 in x 1.89 in

Height

1.89 in

Length

4.06 in

Weight

0.25 lb

Width

1.31 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Voltage Rating Description

120-277 VAC

Conductor Related

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Pallet Quantity

4500