HUBBELL
Recessed 6" Series, Sub Plate, 50% Right Side, (4) 20A Pre-Wired Receptacles, 1 or 2 Circuits, 18" Leads
Image of S1R6SPH Recessed 6" Series, Sub Plate, 50% Right Side, (4) 20A Pre-Wired Receptacles, 1 or 2 Circuits, 18" Leads
Buy America(n) Qualified

Recessed 6" Series, Sub Plate, 50% Right Side, (4) 20A Pre-Wired Receptacles, 1 or 2 Circuits, 18" Leads

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R6SPH

Fire Rated Poke Throughs, Recessed 6" Series, Sub Plate, 50% Right Side, (4) 20A Pre-Wired Receptacles, 1 or 2 Circuits, 18" Leads

  • Steel Construction
  • White Powder Coat Paint
  • Includes Necessary Mounting Hardware

(4) 20A pre-wired receptacles; one or two circuits

General

Application

6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6SPH

Color

White

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Fabricated

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(4) 20A Pre-Wired Receptacles, 1 or 2 Circuits, 18" Leads

Size

Standard Sized Product

Style

Sub-Plates

Sub Brand

SystemOne Recessed

Type

6" Recessed Rated Poke Through Sub Plates

UPC

783585443027

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

(4) 20A Pre-Wired Receptacles, 1 or 2 Circuits, 18" Leads

Logistics

Carton Quantity

12

Pallet Quantity

1008