HUBBELL
Image of HBL1281I Switches and Lighting Controls, Industrial Grade, PresSwitch, General Purpose AC, Single Pole, 20A 120/277V AC, Screw Terminals, Ivory
Image of HBL1281I Switches and Lighting Controls, Industrial Grade, PresSwitch, General Purpose AC, Single Pole, 20A 120/277V AC, Screw Terminals, Ivory
play
Marine Electrical Products

Switches and Lighting Controls, Industrial Grade, PresSwitch, General Purpose AC, Single Pole, 20A 120/277V AC, Screw Terminals, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1281I

Switches and Lighting Controls, Industrial Grade, PresSwitch, General Purpose AC, Single Pole, 20A 120/277V AC, Screw Terminals, Ivory

  • Large brass binding head screws with deep slots
  • Thread cleaning captive mounting screw
  • Strip gauge for accurate wiring

Product details

General

Catalog Number

HBL1281I

Color

Brown

EU RoHS Indicator

Yes

Item Type

Single Pole Toggle Switch

Number Of Poles

Single Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Series

General Purpose

Specifications

  • Base Material - Thermoset
  • Contacts - Silver Alloy
  • Ground Screw - Brass (Green)
  • Terminal Screws - Brass
  • Toggle Material - Nylon
  • Top Material - Thermoset

Style

Single Pole

UPC

783585016825

Dimensions

Dimensions

3.28 in x 1.5 in x 1.45 in

Height

1.45 in

Length

3.28 in

Weight

0.2 lb

Width

1.5 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired Only

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Voltage Rating Description

120-277 VAC

Conductor Related

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Media

Videos

play
Marine Electrical Products