HUBBELL
Illuminated 3-Way AC PresSwitch, Ivory, 20A, 120/277V AC
Image of HBL1288I Illuminated 3-Way AC PresSwitch, Ivory, 20A, 120/277V AC
Image of HBL1288I Illuminated 3-Way AC PresSwitch, Ivory, 20A, 120/277V AC

Illuminated 3-Way AC PresSwitch, Ivory, 20A, 120/277V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1288I

Switches and Lighting Controls, Illumianted Industrial Grade, PresSwitch, General Purpose AC, Three Way, 20A 120/277V AC, Screw Terminals, Ivory

  • Large brass binding head screws with deep slots
  • Thread cleaning captive mounting screw
  • Strip gauge for accurate wiring

General

Action

SPDT

Catalog Number

HBL1288I

Color

Ivory

Indicator

Light On with Load Off

Item Type

Three Way Toggle Switch

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Series

Illuminated

Specifications

  • Base Material - Thermoset
  • Contacts - Silver Alloy
  • Ground Screw - Brass (Green)
  • Terminal Screws - Brass
  • Toggle Material - Nylon
  • Top Material - Thermoset

Style

Three Way

UPC

783585016924

Dimensions

Dimensions

3.28 in x 1.5 in x 1.45 in

Height

1.45 in

Length

3.28 in

Weight

0.2 lb

Width

1.5 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired Only

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Conductor Related

Number Of Poles

Single Pole

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

Fed. Spec. W-S-896

Operational

Action

SPDT

Indicator

Light On with Load Off

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Logistics

Carton Quantity

10