HUBBELL
Image of HBL2815SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Flanged Inlet 30A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, L21-30P, Screw Terminal
Image of HBL2815SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Flanged Inlet 30A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, L21-30P, Screw Terminal
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices
Image of HBL2815SW Locking Devices, Twist-Lock®, Watertight Safety Shroud, Flanged Inlet 30A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, L21-30P, Screw Terminal

Locking Devices, Twist-Lock®, Watertight Safety Shroud, Flanged Inlet 30A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, L21-30P, Screw Terminal

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2815SW

Watertight Safety-Shroud®, Locking Devices, Twist-Lock®, Flanged Inlet, 30A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, NEMA L21-30P, Screw Terminal , Gray

  • UL Type 4X Environmental seal protects connection while in use.
  • One-piece, engineered thermoplastic housing is impact-resistant for heavy-duty industrial environments
  • Alignment arrows and lock and unlock symbols provide a visual indication that devices are properly connected.
  • Closure cap is included for environmental seal when device is not in use
  • Catalog number and color-coded voltage rating are easily visible even when in use

Shrouded Watertight Construction

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

HBL2815SW

Color

Gray, White

Cord Range

0.350"-1.150" (9-29)

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

30A Watertight Safety-Shroud® Flanged Inlet

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V0 per UL94 or CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - Type 4, 4X, 12, IP66 suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Stainless Steel
  • Blades - Brass
  • Housing / Flange - Gray PBT
  • Mounting Sscrew - Stainless Steel
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

Type

Flanged Inlet

UPC

783585232126

Dimensions

Dimensions

3.75 in x 3.75 in x 2.44 in

Display Size

Standard Sized Product

Height

2.44 in

Length

3.75 in

Weight

0.7 lb

Width

3.75 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

3 Phase WYE

Voltage Rating

3 Phase WYE 120/208 VAC

Voltage Rating Description

3 Phase WYE 120/208 VAC

Conductor Related

Cable Range

0.350 - 1.150 in

Number Of Wires

5-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed, CSA Certified To Type 4, 4X And Type 12

Nema Rating

L21-30P

Logistics

Carton Quantity

5

Media

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices