Brand: Bryant
Catalog ID: 70630MB
Application
Extra Heavy Duty Industrial
Catalog Number
70630MB
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
30A Flanged Inlet
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Style
Equipment Base
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
Flanged Inlet
UPC
781786689466
Dimensions
2.88 in x 2.88 in x 2.02 in
Display Size
Standard Sized Product
Height
2.02 in
Length
2.88 in
Width
2.88 in
Amperage Rating
30 A
Connectivity
Screw Terminals
Current Rating
30 A
Dielectric Strength
Withstands 3500V
Voltage Rating
250 V
Voltage Rating Description
250V
Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG
Nema Rating
L6-30P
Standards - RoHS Compliance Status
CM
Carton Quantity
10