Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2746
Application
Catalog Number
HBL2746
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
30A Grounding Insulgrip® Flanged Receptacle
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Type
Flanged Receptacle
UPC
783585039428
Dimensions
3.06 in x 3.06 in x 2.27 in
Display Size
Standard Sized Product
Height
2.27 in
Length
3.06 in
Weight
0.35 lb
Width
3.06 in
Amperage Rating
30 A
Connectivity
Back Wired Screw Terminals
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
3 Phase 600 VAC
Voltage Rating Description
3 Phase 600 VAC
Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG
Industry Standard(s)
Nema Rating
L17-30R
Standards - RoHS Compliance Status
CM
Carton Quantity
10