WBP_HBL5200PS1WR_PRODIMAGE
WBP_HBL5200PS1WR_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Female, Plug, 200A 600V AC 4-Pole 5- Wire Grounding , Watertight- Reversed

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5200PS1WR

Heavy Duty Products, Insulgrip Pin and Sleeve Devices, Industrial Grade, Female, Plug, 200A 600V AC 4-Pole 5- Wire Grounding, Terminal Screws, Gray and Black, Watertight- Reversed

Metallic where you want It, non-metallic where you need it. Different from traditional all-metallic devices, Hubbell Pin and Sleeve wiring devices are designed to provide metallic shrouding where you want it and a non-metallic housing where you need it. What’s more, Hubbell’s watertight Insulgrip Pin and Sleeve wiring devices are designed with safety first and foremost. We created the line with plant facility maintenance personnel and a safer industrial work environment in mind. To greatly reduce the likelihood of electrical shock, we developed our exclusive nonmetallic watertight system, meaning that with Hubbell on the job, the mix of electricity and water isn’t the threat it once was. So, whether the job calls for a welding outlet in a dry location or a motor disconnect in a wet location, step up to Hubbell Pin and Sleeve wiring devices.

  • Locking ring provides UL Type 4X watertight, dust-tight seal
  • Catalog number and rating visible while in use
  • All-Brass sleeve contacts provide reliable electrical contact

Watertight

Product details

General

Application
Metallic with Nylon Shroud
Environmental Conditions
Watertight
EU RoHS Indicator
Yes
Item Type
Male Plug- Reversed
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
4-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability (Enclosure) - UL 94V-0 and CSA C22.2 No. 0.17
  • Environmental - Moisture Resistance - Type 3, 4, 4X per UL 50E and CSA 22.2, No. 94
  • Environmental - Operating Temperatures - Max. Continuous 75°C
  • Min. -40°C w/o impact -25° with impact
  • Mechanical - Impact Resistance - Per CSA C22.2, No. 182.1, UL 1682
  • Mechanical - Product Identification - Identification and ratings are permanently fastened to the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 1686(1, 2, 3, Green)
Series
UL 1686 Class 1 Insulgrip®
Style
Reversed Service, Style 1
Type
Watertight Plug
UPC
783585012506

Dimensions

Display Size
Standard Sized

Electrical Ratings

Amperage Rating
200 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
200 A
Current Rating
200 A
Voltage Rating
600 VAC/250 VDC
Voltage Rating Description
600V AC/250V DC

Conductor Related

Cord Type
All Portable
Number Of Wires
5-Wire
Wire Size
#1 AWG to #250MCM

Certifications And Compliance

Industry Standard(s)
  • CSA Certified to CSA Spec. C22.2 No. 159
  • UL Listed and CSA Certified Type 4X
  • UL Standard 1682,UL 50, and UL 1010
Nema Rating
Non-NEMA
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
6

Resources and downloads

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices