Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL1209
Catalog Number
HBL1209
Color
EU RoHS Indicator
Yes
Series
Extra Heavy Duty
Style
Key (Fork)
Type
Locking
UPC
783585431000
Weight
0.01 lb
Industry Standard(s)
Fed. Spec. W-S-896
Carton Quantity
100