HUBBELL
Image of HBL9460A Straight Blade Devices, Receptacles, RTP, Industrial Grade, 3-Pole 4-Wire Grounding, 60A 125/250V, 14-60R, Black, Single Pack.
Buy America(n) Qualified

Straight Blade Devices, Receptacles, RTP, Industrial Grade, 3-Pole 4-Wire Grounding, 60A 125/250V, 14-60R, Black, Single Pack.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL9460A

Straight Blade Devices, Receptacles, RTP, Industrial Grade, 3-Pole 4-Wire Grounding, 60A 125/250V, 14-60R, Black, Single Pack.

  • Catalog number, ratings and certifications molded in face
  • Sequenced contacts assure protection
  • One piece design power and ground contacts

Standard

Product details

General

Application

Catalog Number

HBL9460A

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

3

Item Type

Single

Material

Thermoplastic/Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Specifications

  • Box Terminals - Copper
  • Contacts - Brass
  • Ground Shunt - Brass
  • Housing - Reinforced Thermoplastic Polyester
  • Mounting Plate - .062 in. (1.5) Pre-Plated Steel

Type

Receptacle

UPC

783585015347

Dimensions

Dimensions

3.28 in x 2.75 in x 2.44 in

Display Size

Standard Sized Product

Height

2.44 in

Length

3.28 in

Weight

0.6 lb

Width

2.75 in

Electrical Ratings

Amperage Rating

60 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

60 A

Current Rating

60 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

  • 125/250 V
  • 125 V V

Voltage Rating Description

125/250 V

Wattage

15000 W

Conductor Related

Number Of Wires

4-Wire Grounding

Wire Size

#12 AWG to #4 AWG

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certified Listed

Industry Standard(s)

UL, CSA, Fed Spec

Nema Rating

14-60R

Logistics

Carton Quantity

5

Pallet Quantity

1860

Media

Videos