Brand: Hubbell Premise Wiring
Catalog ID: HPW66M125
Standard Product
Catalog Number
HPW66M125
Compatibility
Within TIA-568C.2
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Modular 66 Cross Connect Blocks
Material
Composite
Material - Mounting Hardware
Mounting Screws
Number of Clips Per Row
1
Number Of Rows And Columns
25
OEM Brand Name
Hubbell Premise Wiring
Operating Temperature
0 Degrees C to 75 Degree C
Protection
None
Series
Modular 66M
Specifications
UPC
662620821122
Height
1.2 in
Width
3.4 in
Cable Specification
Per TIA-568C.2 Spec
Pairs Or Conductor
1-Pair In, 3-Pair Out
Industry Standard(s)
Carton Quantity
50
Pallet Quantity
1000