HUBBELL
WBP_S3826_PRODIMAGE
WBP_S3826_PRODIMAGE

1-Gang Cover, Rectangular, StyleLine Decorator, Brass

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S3826

Flush Concrete Floor Box Series, 1-Gang Cover, Rectangular, StyleLine Decorator, Brass

  • Flush Rectangular Floorbox Cover
  • Single Gang
  • Brushed Brass Finish, Mouting Hardware Included

Standard Product

Product details

General

Application

  • In-Floor Delivery Systems

Application - For Use On

Carpet; Tile; Concrete; Wood

Catalog Number

S3826

Color

Brass

Construction

Machined

EU RoHS Indicator

Yes

Finish Type

Brass

Item Type

Rectangular Cover

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Number Of Outlets

Style Line

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

  • Flush Rectangular - PFB Series
  • Flush Rectangular - B24 Series
  • Flush Rectangular - B24 Series

Size

1-Gang;2-Gang;3-Gang

Specifications

  • Cover Finish - Brass
  • Cover Opening - Styleline
  • Cover Style - Rectangular
  • Dimensions - 4.15" x 2.99"

Sub Brand

Flush Concrete Floor Boxes

Type

Rectangular Cover

UPC

783585351308

Dimensions

Dimensions

2.993 in x 4.15 in x 0.17 in

Display Size

1-Gang

Height

0.17 in

Length

2.993 in

Width

4.15 in

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Logistics

Carton Quantity

10

Pallet Quantity

3360