HUBBELL
Interconnects, Modular 66B Block, 50- pair, Split (4x), (6x 50)
Image of HPW66B350 Interconnects, Modular 66B Block, 50- pair, Split (4x), (6x 50)

Interconnects, Modular 66B Block, 50- pair, Split (4x), (6x 50)

Brand: Hubbell Premise Wiring

Catalog ID: HPW66B350

Interconnects, Modular 66B Block, 50- pair, Split (4x), (6x 50)

  • Designed for Fast and Easy Termination Incoming Telephone Cables
  • Smaller Connecting Blocks Satisfy the Need for a Block Smaller than the 25-Pair
  • Stackable for Increased Plant Flexibility

Standard Product

General

Catalog Number

HPW66B350

Compatibility

Within TIA-568C.2

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Modular 66 Cross Connect Blocks

Material

Composite

Material - Mounting Hardware

Mounting Screws

Number of Clips Per Row

1

Number Of Rows And Columns

50

OEM Brand Name

Hubbell Premise Wiring

Operating Temperature

0 Degrees C to 75 Degree C

Protection

None

Series

Modular 66B

Specifications

  • Block Size (in) - 6 x 50
  • Capacity - 50-Pair

UPC

662620821160

Dimensions

Dimensions

13.9 in x 2.8 in x 1.2 in

Height

1.2 in

Length

13.9 in

Width

2.8 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Pairs Or Conductor

1-Pair In, 2-Pair Out

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Operational

Compatibility

Within TIA-568C.2

Operating Temperature

0 Degrees C to 75 Degree C

Configuration

Number of Clips Per Row

1

Number Of Rows And Columns

50

Logistics

Carton Quantity

28