HUBBELL
Locking Devices, Twist-LockĀ®, VariLoad, Flanged Inlet, 20A 3-Phase 120/208V AC- 400Hz, Non-NEMA, Screw Terminal, Unique Center Pin
Image of HBL45985CL Locking Devices, Twist-LockĀ®, VariLoad, Flanged Inlet, 20A 3-Phase 120/208V AC- 400Hz, Non-NEMA, Screw Terminal, Unique Center Pin

Locking Devices, Twist-LockĀ®, VariLoad, Flanged Inlet, 20A 3-Phase 120/208V AC- 400Hz, Non-NEMA, Screw Terminal, Unique Center Pin

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL45985CL

Twist-LockĀ® VariLoadĀ®, Flanged Inlet, 20A 3-Phase 120/208V AC- 400Hz, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal Nylon, Unique Center Pin

  • VariLoad
  • Flanged Inlet
  • 20A 3-Phase 120/208V AC- 400Hz

Unique Center Pin

General

Application

Extra Heavy Duty Industrial

Catalog Number

HBL45985CL

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

20A VariloadĀ® Flanged Inlet

Material

Nylon

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 2,000V minimum
  • Environmental - Flammability - HB or better per UL 94 or CSA 22.2 No. 0.6
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #14 AWG - #10 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Blade Holder - Molded thermoset
  • Blades - Brass
  • Flanged Housing - Nylon
  • Terminal Clamp - Cold rolled steel-nickel-plated
  • Terminal Screw - Brass

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Flanged Inlet

UPC

783585238203

Dimensions

Dimensions

3.06 in x 3.06 in x 3.64 in

Display Size

Standard Sized Product

Height

3.64 in

Length

3.06 in

Weight

0.45 lb

Width

3.06 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

3 Phase WYE 120/208 VAC

Voltage Rating Description

3 Phase WYE 120/208 VAC

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Industry Standard(s)

Listed to UL 498

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstand 2,000V minimum
  • Environmental - Flammability - HB or better per UL 94 or CSA 22.2 No. 0.6
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #14 AWG - #10 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

20