Brand: Hubbell Wiring Device-Kellems
Catalog ID: RL161
Standard Product
Application
Medium Base Surface and Sign Mount
Catalog Number
RL161
Color
White
EU RoHS Indicator
No
Item Type
Replacement Incandescent Lampholders
Lamp Size
Medium Base
Material
Composite
Material - Mounting Hardware
2 Piece Surface Mount
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Lampholders
Specifications
Type
Surface & Sign Mount, Medium Base
UPC
883778304149
Amperage Rating
2.64 A
Connectivity
Screw Terminals
Current / Amperage Rating
2.64 A
Current Rating
2.64 A
Frequency Rating
60 Hz
Voltage Rating
250V AC kV
Industry Standard(s)
C/US UL Listed
Standards - RoHS Compliance Status
CM
Carton Quantity
10