HUBBELL
Image of HBLAC1 Industrial Grade, Disconnect Switches, Unfused Switch, Break after Main Break Auxiliary Contact, For 30A and 60A and 100A Pilot Duty.
Image of HBLAC1 Industrial Grade, Disconnect Switches, Unfused Switch, Break after Main Break Auxiliary Contact, For 30A and 60A and 100A Pilot Duty.
play
play
InSight Motor Disconnects
+3
Image of HBLAC1 Industrial Grade, Disconnect Switches, Unfused Switch, Break after Main Break Auxiliary Contact, For 30A and 60A and 100A Pilot Duty.

Industrial Grade, Disconnect Switches, Unfused Switch, Break after Main Break Auxiliary Contact, For 30A and 60A and 100A Pilot Duty.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLAC1

Switches and Lighting Controls, Industrial Grade, Disconnect Switches, Unfused Switch, Break after Main Break Auxiliary Contact, For 30A and 60A and 100A Pilot Duty.

  • Industrial GradeUnfused Switch
  • Break after Main Break Auxiliary Contact
  • For 30A and 60A and 100A Pilot Duty.

Product details

General

Catalog Number

HBLAC1

EU RoHS Indicator

No

Item Type

Switched Enclosure Auxillary Contact

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current voltage
  • Electrical - Dielectric Voltage - Withstands 3,000V Min
  • Electrical - Max. Working Voltage - 600V RMS
  • Electrical - Operations - Mechanical 10,000 cycles
  • Electrical 6,000 cycles
  • Environmental - Flammability - Meets UL 94V0 material classification
  • Environmental - Moisture Resistance - IP66 suitability
  • Environmental - Operating Temperature - Maximum continuous +75°C Minimum continuous -40°C
  • Environmental - UV Resistance - All exposed materials are UV stabilized
  • Mechanical - Impact Resistance - In accordance with UL 746C
  • Mechanical - Mounting - External full adjustable feet
  • Mechanical - Product Identification - Identification and ratings are part of the external label and receptacle face
  • Mechanical - Terminal Identification - In accordance with UL, CSA

Series

Non-Fused;Fused

Style

Auxiliary Contacts

Type

Accessories

UPC

783585955117

Dimensions

Weight

0.1 lb

Electrical Ratings

Dielectric Strength

Withstands 3,000V minimum

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA Standard
  • Listed to UL Standard
  • Type 3R and 12K Enclosure Rating

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

15

Pallet Quantity

4750

Media

Videos

play
Circuit-Lock® Rounded Sloped Top Motor Disconnects
play
InSight Motor Disconnects