HUBBELL
1-Gang Cover, Rectangular, Blank, Aluminum
Image of SA3813 1-Gang Cover, Rectangular, Blank, Aluminum
Image of SA3813 1-Gang Cover, Rectangular, Blank, Aluminum

1-Gang Cover, Rectangular, Blank, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SA3813

Flush Concrete Floor Box Series, 1-Gang Cover, Rectangular, Blank, Aluminum

  • Flush Rectangular Floorbox Cover
  • Single Gang
  • Brushed Aluminum Finish, Mounting Hardware Included

Standard Product

General

Application

In-Floor Delivery Systems

Application - For Use On

Carpet; Tile; Concrete; Wood

Catalog Number

SA3813

Color

Aluminum

Construction

Machined

Finish Type

Aluminum

Item Type

Rectangular Cover

Material - Mounting Hardware

Screw Mounting

Mounting Method

Screw Mount

Number Of Outlets

Blank

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

  • Flush Rectangular - PFB Series
  • Flush Rectangular - B24 Series
  • Flush Rectangular - B24 Series

Size

1-Gang;2-Gang;3-Gang

Specifications

  • Cover Finish - Aluminum
  • Cover Opening - Blank
  • Cover Style - Rectangular
  • Dimensions - 4.15" x 2.99"

Sub Brand

Flush Concrete Floor Boxes

Type

Rectangular Cover

UPC

783585133416

Dimensions

Dimensions

2.98 in x 4.15 in x 0.24 in

Display Size

1-Gang

Height

0.24 in

Length

2.98 in

Size

1-Gang;2-Gang;3-Gang

Weight

0.25 lb

Width

4.15 in

Certifications And Compliance

Industry Standard(s)

  • UL/CSA
  • UL514

Configuration

Mounting Method

Screw Mount

Number Of Outlets

Blank

Logistics

Carton Quantity

10

Pallet Quantity

4760