HUBBELL
Fluorescent Lamp Holders, Compact Type, 18-55 Watt 2G11, 90 Degree Horizontal Mount, Snap-In
Image of RL42G11H9 Fluorescent Lamp Holders, Compact Type, 18-55 Watt 2G11, 90 Degree Horizontal Mount, Snap-In
Image of RL42G11H9 Fluorescent Lamp Holders, Compact Type, 18-55 Watt 2G11, 90 Degree Horizontal Mount, Snap-In

Fluorescent Lamp Holders, Compact Type, 18-55 Watt 2G11, 90 Degree Horizontal Mount, Snap-In

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RL42G11H9

Fluorescent Lamp Holders, Compact Type, 18-55 Watt 2G11, 90 Degree Horizontal Mount, Snap-In

  • Compact Type
  • 18-55 Watt 2G11
  • 90 Degree Horizontal Mount
  • Snap-In

Standard Product

General

Application

Compact Fluorescent

Catalog Number

RL42G11H9

Color

White

Item Type

Fluorescent Lampholders

Lamp Size

2-G11 Base 4) Pin

Material

Composite

Material - Mounting Hardware

Vertical Snap-In

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Rating - 26-32W lamp type, 75W, 600V
  • Mechanical - Terminal Accommodation - Push-in wire terminals for #18 AWG solid or twist and tin stripped 7/16 inch wire

Series

Lampholders

Specifications

  • Lamp Type - 18-55W
  • Material - High Strength Polycarbonate
  • Mounting - Vertical 90°, snap-in

Type

Compact Fluorescent

UPC

883778303951

Dimensions

Lamp Size

2-G11 Base 4) Pin

Weight

0.05 lb

Electrical Ratings

Connectivity

Screw Terminals

Current Rating

Telephone/CATV A

Frequency Rating

60 Hz

Voltage Rating

600V AC kV

Certifications And Compliance

Industry Standard(s)

  • C/US UL Listed
  • CSA Certified

Operational

Performance

  • Electrical - Rating - 26-32W lamp type, 75W, 600V
  • Mechanical - Terminal Accommodation - Push-in wire terminals for #18 AWG solid or twist and tin stripped 7/16 inch wire

Logistics

Carton Quantity

10

Pallet Quantity

2000