HUBBELL
Inline Coupler, Snap-Fit, Slim, X Over 10/100, Gray
Image of SF5ECOGY Inline Coupler, Snap-Fit, Slim, X Over 10/100, Gray
Image of SF5ECOGY Inline Coupler, Snap-Fit, Slim, X Over 10/100, Gray
Discontinued

Inline Coupler, Snap-Fit, Slim, X Over 10/100, Gray

Brand: Hubbell Premise Wiring

Catalog ID: SF5ECOGY

Inline Coupler, Snap-Fit, Slim, X Over 10/100, Gray

  • Inline Coupler
  • Snap-Fit
  • Slim
  • X Over 10/100
  • Gray

Standard Product

General

Catalog Number

SF5ECOGY

Color

Gray

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION RCA and Data Keystone Connectors

Material - Mounting Hardware

Snap-On- Snap-Fit

OEM Brand Name

Hubbell Premise Wiring

Performance

Cat 5E

Product Family

Cat 5E

Temperature Rating

Per TIA

Type

Data

UPC

662620288598

Dimensions

Display Size

Standard Sized Product

Weight

0.05 lb

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Performance

Cat 5E

Temperature Rating

Per TIA

Logistics

Carton Quantity

25