Brand: Hubbell Wiring Device-Kellems
Catalog ID: RM1003PB001S
Application
Power and Control Integration
Catalog Number
RM1003PB001S
Color
Gray
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Male Receptacle
Material
Composite with Stainless Steel Body
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585243290
Amperage Rating
10 A
Current / Amperage Rating
10 A
Current Rating
10 A
Voltage Rating
600V Max kV
Wattage
6000
Conductor Size
#16 AWG
Conductor Type
Copper
Number of Conductors
3
Nema Rating
Non-NEMA
Carton Quantity
50