HUBBELL
Image of REKZ Cabinet Hardware, Equipment Mounting Bracket for Wall Mount Cabinets

Cabinet Hardware, Equipment Mounting Bracket for Wall Mount Cabinets

Brand: Hubbell Premise Wiring

Catalog ID: REKZ

Cabinet Hardware, Equipment Mounting Bracket for Wall Mount Cabinets

Equipment Mounting Bracket for Wall Mount Cabinets

8.75" Equipment Mounting Bracket

General

Application

QUADCAB Accessories

Catalog Number

REKZ

EU RoHS Indicator

Yes

Item Type

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Type

Equipment Brackets

UPC

662620829135

Dimensions

Thickness

0.0781

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Logistics

Carton Quantity

1

Pallet Quantity

120